??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Селекция на CAD модел
22370.0090 Ball Lock Pins,self-locking, with standard handle
HELP_VARIABLE
Company
Halder
Description
EH 22370. - Ball Lock Pins,self-locking, with standard handle
Bill of material
22370.0090 Ball Lock Pins,self-locking, with standard handle
BESTNR
Ref. No.
22370.0090
MAT
Material
Stainless steel 1.4305
D1
-0.04/-0.08
16 mm
L1
+0.6
50 mm
D2
19.0 mm
D3
20 mm
L2
±1
14.0 mm
L3
39.5 mm
H11
Locating hole H11
16
SG
shearing resistance, double, 1.4305 min.
155 kN
TEMP
Temperature max.
250 °C
G
Weight
175 g
Embedded user actions